1.0 A, 250 V High Voltage NPN Bipolar Power Junction Transistor

Favorite

Overview

This 1.0 A, 250 V High Voltage NPN Bipolar Power Junction Transistor is designed for line operated audio output amplifier, SWITCHMODE power supply drivers and other switching applications.

Replacement Active Part Number: MJD47

  • High voltage switchmode power supplies (SMPS)
  • SMPS
  • VCEO = 250 V
  • 1 A Rated Collector Current
  • Electrically Similar to Popular TIP47, and TIP50

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD47TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

NPN

General Purpose

1

1

250

350

5

-

1.5

30

150

10

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :